
calcActive())">
UNICA X 13A 250V~ 1 Gang Double Pole Switched socket w LED, Jet Black
NUX15DN_JB
HK$380.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX15DN_JB
UNICA X 13A 250V~ 1 Gang Double Pole Switched socket w LED, Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 13A 250V~ 1 Gang Double Pole Switched socket w LED, Jet Black
HK$380.00
Description




Product Details
Color | Jet Black |
---|---|
Core Product Type | Double-Pole |
Colour | Jet Black |
Number Of Gang | 1 gangs |
Number Of Switches | 1 |
Number Of Poles | 2 |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review