
calcActive())">
UNICA X 13A 250V~ 1 Gang Double Pole Switched Socket w USB A+C 21W, Antique Brass
NUX15DACQUS_AB
HK$880.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX15DACQUS_AB
UNICA X 13A 250V~ 1 Gang Double Pole Switched Socket w USB A+C 21W, Antique Brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 13A 250V~ 1 Gang Double Pole Switched Socket w USB A+C 21W, Antique Brass
HK$880.00
Description




Product Details
Color | Antique Brass |
---|---|
Core Product Type | USB-Switched-Socket |
Colour | Antique Brass |
Number Of Gang | 1 gangs |
Number Of Switches | 1 |
Number Of Poles | 2 |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account