
calcActive())">
UNICA X 15A 250V~ 1 Gang 3 Round Pin Switched Socket w LED, Jet Black
NUX15_15N_JB
HK$350.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX15_15N_JB
UNICA X 15A 250V~ 1 Gang 3 Round Pin Switched Socket w LED, Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 15A 250V~ 1 Gang 3 Round Pin Switched Socket w LED, Jet Black
HK$350.00
Description




Product Details
Color | Jet Black |
---|---|
Number Of Gang | 1 gangs |
Core Product Type | Socket |
Colour | Jet Black |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review