
NEO 2 Gang 2 Way Horizontal Dolly Switch with White LED Grey Silver
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Activity | HDCWD |
---|---|
Color | Grey Silver |
Coeff | 0.6 |
Part Number | E3032H2 EBGS |
Core Product Type | Switches |
Colour | Grey Silver |
Range Name | NEO |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |