
calcActive())">
NEO 2 Gang 1 Way Horizontal Dolly Switch with White LED Grey Silver
E3032H1 EBGS
HK$145.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3032H1 EBGS
NEO 2 Gang 1 Way Horizontal Dolly Switch with White LED Grey Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NEO 2 Gang 1 Way Horizontal Dolly Switch with White LED Grey Silver
HK$145.00
Product Details
Activity | HDCWD |
---|---|
Color | Grey Silver |
Coeff | 0.6 |
Part Number | E3032H1 EBGS |
Core Product Type | Switches |
Colour | Grey Silver |
Range Name | NEO |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 1-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review