
calcActive())">
Vivace 13A 250V 1 Gang Socket White
KB426_WE
HK$33.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB426_WE
Vivace 13A 250V 1 Gang Socket White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 13A 250V 1 Gang Socket White
HK$33.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | KB426 WE |
Core Product Type | Socket |
Colour | White |
Range Name | Vivace |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account