
calcActive())">
Vivace 16AX 250V 3 Gang 2 Ways Switch White
KB33 WE
HK$61.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB33 WE
Vivace 16AX 250V 3 Gang 2 Ways Switch White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 16AX 250V 3 Gang 2 Ways Switch White
HK$61.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | KB33 WE |
Core Product Type | Switches |
Colour | White |
Range Name | Vivace |
Number Of Gang | 3 gangs |
Number Of Switches | 3 |
Number Of Ways | 2-way |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review