
Vivace 16AX 250V 3 Gang 1 Way Switch White
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | KB33/1 WE |
Core Product Type | Switches |
Colour | White |
Range Name | Vivace |
Number Of Gang | 3 gangs |
Number Of Switches | 3 |
Number Of Ways | 1-way |
Current Rating | 16 A |