Vivace Telephone Outlet with Shutter Vivace 1 White
SKU :
KB31TS WE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
KB31TS WE
Vivace Telephone Outlet with Shutter Vivace 1 White
Further Offers for this product:
Store Pickup option available on checkout.
Free Shipping
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Store Pickup option available on checkout.
No sellers found for this product.
HK$71.00
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Estimated delivery:
Out of stock
Vivace Telephone Outlet with Shutter Vivace 1 White
HK$71.00
- Specifications
- Reviews
Overview
| Color | White |
|---|---|
| Part Number | KB31TS WE |
| Core Product Type | Outlet |
| Colour | White |
| Range of product | VIVACE |
| Range | VIVACE |
| Device short name | KB31 |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE MECHANISM |
| Telephone socket type | RJ11 |
| Colour tint | WHITE |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Connector type | M-110 KEYSTONE RJ45 CONNECTOR |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATEPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing center | 60.3 MM |
| Embedding depth | 35 MM |
| Connections - terminals | CLAMP TERMINAL |
| tightening torque | 0.4 N.M |
| Width | 87 MM |
| Height | 87 MM |
| Main colour tint | WHITE |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Warranty (in months) | 18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | White |
|---|---|
| Part Number | KB31TS WE |
| Core Product Type | Outlet |
| Colour | White |
| Range of product | VIVACE |
| Range | VIVACE |
| Device short name | KB31 |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE MECHANISM |
| Telephone socket type | RJ11 |
| Colour tint | WHITE |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Connector type | M-110 KEYSTONE RJ45 CONNECTOR |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATEPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing center | 60.3 MM |
| Embedding depth | 35 MM |
| Connections - terminals | CLAMP TERMINAL |
| tightening torque | 0.4 N.M |
| Width | 87 MM |
| Height | 87 MM |
| Main colour tint | WHITE |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Warranty (in months) | 18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account