
calcActive())">
Vivace 20A 250V 1 Gang Double Pole Switch with Neon and Earth White
KB31D20NE WE
HK$68.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31D20NE WE
Vivace 20A 250V 1 Gang Double Pole Switch with Neon and Earth White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 20A 250V 1 Gang Double Pole Switch with Neon and Earth White
HK$68.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | KB31D20NE WE |
Core Product Type | Double-Pole |
Colour | White |
Range Name | Vivace |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account