
calcActive())">
Vivace 10A 250V Bell Press Switch with Bell Icon White
KB31BPB WE
HK$34.00
HK$34.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31BPB WE
Vivace 10A 250V Bell Press Switch with Bell Icon White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | KB31BPB WE |
Core Product Type | Bell-Press |
Colour | White |
Range Name | Vivace |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Current Rating | 10 A |