
calcActive())">
Vivace 16AX 250V 1 Gang 1 Way Switch White
KB31/1 WE
HK$25.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31/1 WE
Vivace 16AX 250V 1 Gang 1 Way Switch White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 16AX 250V 1 Gang 1 Way Switch White
HK$25.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | KB31/1 WE |
Core Product Type | Switches |
Colour | White |
Range Name | Vivace |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account