
calcActive())">
Vivace 13A 250V Fuse Connection Unit with Neon White
KB30NFSG WE
HK$88.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB30NFSG WE
Vivace 13A 250V Fuse Connection Unit with Neon White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 13A 250V Fuse Connection Unit with Neon White
HK$88.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | KB30NFSG WE |
Core Product Type | Fused-Connection-Unit |
Colour | White |
Range Name | Vivace |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review