
calcActive())">
Vivace 13A 250V 1 Gang Switched Socket with Neon White
KB15N WE
HK$70.00
HK$70.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB15N WE
Vivace 13A 250V 1 Gang Switched Socket with Neon White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | KB15N WE |
Core Product Type | Socket |
Colour | White |
Range Name | Vivace |
Current Rating | 13 A |