Chat with us

Kavacha 20A 440V 1 Gang Triple Pole Isolator Switch, Grey

WHT20 GY
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Frequently Bought Together

Kavacha 13A 1 Gang Single Pole Switched Socket
CSC313_GY

Out of stock

Kavacha 35A 440V 1 Gang Triple Pole Isolator Switch, Grey
WHT35_GY

In stock

Kavacha 63A 440V 1 Gang Triple Pole Isolator Switch
WHT63_GY

In stock

Description

20A 440V 1 Gang Triple Pole Isolator Switch, Grey

Product Details

Product Type Triple Pole
Part Number WHT20 GY
Number Of Gang 1 gang
Current Rating 20 A

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Kavacha 20A 440V 1 Gang Triple Pole Isolator Switch, Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.