Chat with us

Kavacha 13A 1 Gang Single Pole Switched Socket, Grey

CSC313 GY
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Frequently Bought Together

Kavacha 20A 440V 1 Gang Double Pole Isolator Switch, Grey
WHD20 GY

In stock

Description

13A 1 Gang Single Pole Switched Socket, Grey

Product Details

Product Type Socket
Part Number CSC313_GY
Current Rating 13 A

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Kavacha 13A 1 Gang Single Pole Switched Socket, Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.