Home distribution boards Multipact MCB-RCBO Board TPN 100A 8W c/w Main Switch Space
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Express shipping not available for backordered items.
No sellers found for this product.
Home distribution boards Multipact MCB-RCBO Board TPN 100A 8W c/w Main Switch Space
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Part Number | B17108R |
|---|---|
| Core Product Type | TPN MCB Board |
| Range of the product | ACTI9 HK ENCLOSURES |
| Product or component type | LOAD CENTRE |
| enclosure type | STANDARD |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Provided equipment | ENCLOSURE PAN ASSEMBLY NEUTRAL LINK EARTH LINK |
| Number of ways | 8 WAYS |
| [In] rated current | 100 A |
| Protection device options | MINIATURE CIRCUIT BREAKER (MCB)RESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) |
| Enclosure mounting | SURFACE |
| Door type | PLAIN |
| Connections - terminals | SCREW (NEUTRAL AND EARTH OUT) 1…16 MM² SOLID OR FLEXIBLESCREW (NEUTRAL IN) 1…120 MM² SOLID OR FLEXIBLESCREW (EARTH IN) 1…70 MM² SOLID OR FLEXIBLE |
| Enclosure material | GALVANIZED SHEET STEEL 1.2 MM THICK |
| Width | 405 MM |
| Height | 564 MM |
| Depth | 105 MM |
| IP degree of protection | IP41 |
| Standards | IEC 60439-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 44 CM |
| Package 1 Width | 11 CM |
| Package 1 Length | 57.4 CM |
| Package 1 Weight | 11.6 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 52 |
| Total lifecycle Carbon footprint | 236 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 60.3458769231 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 60 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.4966676923 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0234284308 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 172.3808571429 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 172 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.7168 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
Documents
Reviews
Description
Overview
| Part Number | B17108R |
|---|---|
| Core Product Type | TPN MCB Board |
| Range of the product | ACTI9 HK ENCLOSURES |
| Product or component type | LOAD CENTRE |
| enclosure type | STANDARD |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Provided equipment | ENCLOSURE PAN ASSEMBLY NEUTRAL LINK EARTH LINK |
| Number of ways | 8 WAYS |
| [In] rated current | 100 A |
| Protection device options | MINIATURE CIRCUIT BREAKER (MCB)RESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) |
| Enclosure mounting | SURFACE |
| Door type | PLAIN |
| Connections - terminals | SCREW (NEUTRAL AND EARTH OUT) 1…16 MM² SOLID OR FLEXIBLESCREW (NEUTRAL IN) 1…120 MM² SOLID OR FLEXIBLESCREW (EARTH IN) 1…70 MM² SOLID OR FLEXIBLE |
| Enclosure material | GALVANIZED SHEET STEEL 1.2 MM THICK |
| Width | 405 MM |
| Height | 564 MM |
| Depth | 105 MM |
| IP degree of protection | IP41 |
| Standards | IEC 60439-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 44 CM |
| Package 1 Width | 11 CM |
| Package 1 Length | 57.4 CM |
| Package 1 Weight | 11.6 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 52 |
| Total lifecycle Carbon footprint | 236 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 60.3458769231 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 60 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.4966676923 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0234284308 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 172.3808571429 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 172 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.7168 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |