
calcActive())">
Ultimate Screwless Dimmer Switch 250W/VA 2 Gang 2 Way main & LV Stainless Steel
GU6422CSS
HK$1,101.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU6422CSS
Ultimate Screwless Dimmer Switch 250W/VA 2 Gang 2 Way main & LV Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless Dimmer Switch 250W/VA 2 Gang 2 Way main & LV Stainless Steel
HK$1,101.00
Product Details
Activity | HDCWD |
---|---|
Color | Stainless Steel |
Part Number | GU6422CSS |
Core Product Type | Dimmer |
Colour | Stainless Steel |
Range Name | Ultimate |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review