Ultimate Screwless Flat Plate Unswitched Fused Connection Pearl Nickel
SKU :
GU5400WPN
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
HK$0.00
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
- Specifications
- Reviews
Overview
| Color | Pearl Nickel |
|---|---|
| Part Number | GU5400WPN |
| Core Product Type | Fused-Connection-Unit |
| Colour | Pearl Nickel |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | Pearl Nickel |
|---|---|
| Part Number | GU5400WPN |
| Core Product Type | Fused-Connection-Unit |
| Colour | Pearl Nickel |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account