
calcActive())">
Ultimate Screwless Flat Plate 20A 1 Gang Double Pole Pearl Nickel
GU2411WPN
HK$751.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU2411WPN
Ultimate Screwless Flat Plate 20A 1 Gang Double Pole Pearl Nickel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless Flat Plate 20A 1 Gang Double Pole Pearl Nickel
HK$751.00
Product Details
Activity | HDCWD |
---|---|
Color | Pearl Nickel |
Part Number | GU2411WPN |
Core Product Type | Double-Pole |
Colour | Pearl Nickel |
Range Name | Ultimate |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review