
calcActive())">
Ultimate Screwless Flat Plate 2 Gang 1 Pole 2 Way Switch Stainless Steel
GU1422WSS
HK$554.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU1422WSS
Ultimate Screwless Flat Plate 2 Gang 1 Pole 2 Way Switch Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless Flat Plate 2 Gang 1 Pole 2 Way Switch Stainless Steel
HK$554.00
Product Details
Activity | HDCWD |
---|---|
Color | Stainless Steel |
Part Number | GU1422WSS |
Core Product Type | Switches |
Colour | Stainless Steel |
Range Name | Ultimate |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Number Of Poles | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review