Chat with us
GU1414WPN

Ultimate Screwless Flat Plate 1 Gang Plate Switch Pearl Nickel

1/1
GU1414WPN

Ultimate Screwless Flat Plate 1 Gang Plate Switch Pearl Nickel

Out of stock
Commercial Reference
GU1414WPN
  • Ultimate Screwless Flat Plate 1 Gang Rocker Plate Switch Pearl Nickel - GU1414WPN
  • Specifications
Out of stock
Add to compare
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

Ultimate Screwless Flat Plate 1 Gang Plate Switch Pearl Nickel

Sold By testshop 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)

Product details

  • Part Number
    GU1414WPN
  • Core Product Type
    Switches
  • Colour
    Pearl Nickel
  • Range Name
    Ultimate
  • Number Of Gang
    1 gang
  • Number Of Switches
    1
  • Number Of Ways
    2-way
  • Current Rating
    13 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Ultimate Screwless Flat Plate 1 Gang Plate Switch Pearl Nickel
Your Rating

* Required Field