
calcActive())">
Ultimate Screwless Flat Plate 1 Pole 2 Way 1 Gang Plate Switch White Metal
GU1412WPW
HK$428.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU1412WPW
Ultimate Screwless Flat Plate 1 Pole 2 Way 1 Gang Plate Switch White Metal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless Flat Plate 1 Pole 2 Way 1 Gang Plate Switch White Metal
HK$428.00
Product Details
Activity | HDCWD |
---|---|
Color | White Metal |
Part Number | GU1412WPW |
Core Product Type | Switches |
Colour | White Metal |
Range Name | Ultimate |
Number Of Switches | 1 |
Number Of Ways | 2-way |
Number Of Poles | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account