
Ultimate Screwless Flat Plate 1 Gang 2 Way Retractive Rocker Plate Switch White Metal
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Activity | HDCWD |
---|---|
Color | White Metal |
Part Number | GU1412RWPW |
Core Product Type | Switches |
Colour | White Metal |
Range Name | Ultimate |
Number Of Switches | 1 |
Number Of Ways | 2-way |