
Ultimate Screwless Flat Plate 1 Gang 2 Way Retractive Rocker Plate Switch Stainless Steel
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless Flat Plate 1 Gang 2 Way Retractive Rocker Plate Switch Stainless Steel
Product Details
Activity | HDCWD |
---|---|
Color | Stainless Steel |
Part Number | GU1412RBSS |
Core Product Type | Switches |
Colour | Stainless Steel |
Range Name | Ultimate |
Number Of Switches | 1 |
Number Of Ways | 2-way |