calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Schneider Charge, 1P+N/3P+N, 1xT2S, 7.4/11/22kW, 16/32A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Basic Installation Service is Included
- Online consultant services by dedicated personnel
- Install and terminate electrical cable from isolator to EV Charger by certified electrician
- Upon completion of installation and testing, the Work Completion Certificate (EMSD Form WR1) will be issued according to the actual scope of on-site installation work.
- Supply and install 2M (6mm) electrical cables from isolator switch to EV Charger (Isolator switch to be provided by the end-user)
Additional Charge Service
- Provide service to apply for independent electricity account (Surcharge $1,000 per EV Charger, the estate under EHSS only). For the service under non-EHSS, please contact our Customer Care Center for detail.
- Under normal circumstances, on-site installation service will be arranged within 2-3 weeks upon request (get prior consent for installation works from Property Management Office initiated by the end-user). With extreme climate conditions, the installation arrangement may be prolonged and re-scheduled. The installation service should be arranged and completed within 6 months after the date of sales invoice.
Important Reminders
- Scope of service that is outside of the scope may incur additional charges, the cost will be determined upon site survey conducted by authorized electrician
- Network connection is essential for installation and testing purpose as well as real-time charging management by 3-party apps MONTA.
- Appointment re-arrangement: Surcharge $500 in case of no prior notification before 2 working days
- Remote Area Surcharges:
- (1) Tung Chung, Sunny Bay, Park Island, Ma Wan $200;
- (2) Discovery Bay, Peng Chau, Cheung Chau, Lamma Island, Pui O, Chok Ko Wan, Shatoujiao Port of Entry (entered) $300;
- (3) Tai O, Mui Wo, Ngong Ping, Sea Ranch $400
Overview
| Part Number | EVH5A22N2S |
|---|---|
| Core Product Type | Charger |
| Range | SCHNEIDER CHARGE |
| Product name | SCHNEIDER CHARGE |
| Product or component type | CHARGING STATION |
| Poles description | 1P + N3P + N |
| Mounting mode | WALL-MOUNTED |
| Max power | 7.4 KW 32 A11 KW 16 A22 KW 32 A |
| Number of charge point | 1 |
| Connection to the vehicle | SOCKET-OUTLET T2 WITH SHUTTER FRONT FACE |
| rated supply voltage | 230...240 V AC 50...60 HZ +/- 10 %400 V AC 50...60 HZ +/- 10 % |
| Earthing system | IT 230TTTN-S |
| Number of inputs | 1 |
| Input type | DRY CONTACT FOR DYNAMIC ENERGY MANAGEMENT |
| Local signalling | RED, GREEN AND BLUE 1 LED, FUNCTION: STATUS INDICATION |
| Protection type | EARTH-LEAKAGE PROTECTION |
| Height | 352 MM |
| Width | 244 MM |
| Depth | 117 MM |
| Net weight | 3.2 KG |
| Colour | WHITE/GREEN |
| Standards | EN 61851IEC 61851-1EN 61000-6-1EN 61000-6-3IEC 62955 |
| Communication network type | WI-FIWIRELESSETHERNET |
| Communication port protocol | OCPP 1.6, FOR CONNECTION TO THE SCHNEIDER ELECTRIC WISER APP |
| IP degree of protection | IP55 CONFORMING TO EN/IEC 60529 |
| IK degree of protection | IK10 |
| Ambient air temperature for operation | -30…45 °C |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 5…95 % |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.500 CM |
| Package 1 Width | 29.000 CM |
| Package 1 Length | 39.500 CM |
| Package 1 Weight | 4.763 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 32 |
| Package 2 Height | 104.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 166.416 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 2 |
| Total lifecycle Carbon footprint | 0.7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.00008703644050623972 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000181901342955265 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00000158455491702543 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.711976728974274 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000970918880555675 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | Ab6451be-b3f4-4070-b9b6-e8f0e546f1eb |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Basic Installation Service is Included
- Online consultant services by dedicated personnel
- Install and terminate electrical cable from isolator to EV Charger by certified electrician
- Upon completion of installation and testing, the Work Completion Certificate (EMSD Form WR1) will be issued according to the actual scope of on-site installation work.
- Supply and install 2M (6mm) electrical cables from isolator switch to EV Charger (Isolator switch to be provided by the end-user)
Additional Charge Service
- Provide service to apply for independent electricity account (Surcharge $1,000 per EV Charger, the estate under EHSS only). For the service under non-EHSS, please contact our Customer Care Center for detail.
- Under normal circumstances, on-site installation service will be arranged within 2-3 weeks upon request (get prior consent for installation works from Property Management Office initiated by the end-user). With extreme climate conditions, the installation arrangement may be prolonged and re-scheduled. The installation service should be arranged and completed within 6 months after the date of sales invoice.
Important Reminders
- Scope of service that is outside of the scope may incur additional charges, the cost will be determined upon site survey conducted by authorized electrician
- Network connection is essential for installation and testing purpose as well as real-time charging management by 3-party apps MONTA.
- Appointment re-arrangement: Surcharge $500 in case of no prior notification before 2 working days
- Remote Area Surcharges:
- (1) Tung Chung, Sunny Bay, Park Island, Ma Wan $200;
- (2) Discovery Bay, Peng Chau, Cheung Chau, Lamma Island, Pui O, Chok Ko Wan, Shatoujiao Port of Entry (entered) $300;
- (3) Tai O, Mui Wo, Ngong Ping, Sea Ranch $400
Overview
| Part Number | EVH5A22N2S |
|---|---|
| Core Product Type | Charger |
| Range | SCHNEIDER CHARGE |
| Product name | SCHNEIDER CHARGE |
| Product or component type | CHARGING STATION |
| Poles description | 1P + N3P + N |
| Mounting mode | WALL-MOUNTED |
| Max power | 7.4 KW 32 A11 KW 16 A22 KW 32 A |
| Number of charge point | 1 |
| Connection to the vehicle | SOCKET-OUTLET T2 WITH SHUTTER FRONT FACE |
| rated supply voltage | 230...240 V AC 50...60 HZ +/- 10 %400 V AC 50...60 HZ +/- 10 % |
| Earthing system | IT 230TTTN-S |
| Number of inputs | 1 |
| Input type | DRY CONTACT FOR DYNAMIC ENERGY MANAGEMENT |
| Local signalling | RED, GREEN AND BLUE 1 LED, FUNCTION: STATUS INDICATION |
| Protection type | EARTH-LEAKAGE PROTECTION |
| Height | 352 MM |
| Width | 244 MM |
| Depth | 117 MM |
| Net weight | 3.2 KG |
| Colour | WHITE/GREEN |
| Standards | EN 61851IEC 61851-1EN 61000-6-1EN 61000-6-3IEC 62955 |
| Communication network type | WI-FIWIRELESSETHERNET |
| Communication port protocol | OCPP 1.6, FOR CONNECTION TO THE SCHNEIDER ELECTRIC WISER APP |
| IP degree of protection | IP55 CONFORMING TO EN/IEC 60529 |
| IK degree of protection | IK10 |
| Ambient air temperature for operation | -30…45 °C |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 5…95 % |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.500 CM |
| Package 1 Width | 29.000 CM |
| Package 1 Length | 39.500 CM |
| Package 1 Weight | 4.763 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 32 |
| Package 2 Height | 104.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 166.416 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 2 |
| Total lifecycle Carbon footprint | 0.7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.00008703644050623972 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.00000181901342955265 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00000158455491702543 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.711976728974274 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000970918880555675 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | Ab6451be-b3f4-4070-b9b6-e8f0e546f1eb |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |