
calcActive())">
NEO 13A Twin 3 Pin Socket Outlet White
ET3426 WW
HK$162.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

ET3426 WW
NEO 13A Twin 3 Pin Socket Outlet White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NEO 13A Twin 3 Pin Socket Outlet White
HK$162.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | ET3426 WW |
Core Product Type | Socket |
Colour | White |
Range Name | NEO |
Number Of Gang | 2 gangs |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account