NEO 13A Twin 3 Pin Switched Socket Outlet with White LED White
Product Details
Activity | HDCWD |
---|---|
Part Number | ET3025D EWWW |
Core Product Type | Socket |
Colour | White |
Range Name | NEO |
Number Of Gang | 2 gangs |
Current Rating | 13 A |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | HDCWD |
---|---|
Part Number | ET3025D EWWW |
Core Product Type | Socket |
Colour | White |
Range Name | NEO |
Number Of Gang | 2 gangs |
Current Rating | 13 A |