
calcActive())">
S-Classic Double Pole Switch with Neon & Red Dolly 32A White
ED32NR_WW
HK$230.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

ED32NR_WW
S-Classic Double Pole Switch with Neon & Red Dolly 32A White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic Double Pole Switch with Neon & Red Dolly 32A White
HK$230.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | ED32NR_WW |
Core Product Type | Double-Pole |
Colour | White |
Range Name | S-Classic |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 32 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review