
calcActive())">
Easy series, Power track, 32A, 250V, 0.8m, surface mount, white
A3J3PTSM08_WE
HK$450.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

A3J3PTSM08_WE
Easy series, Power track, 32A, 250V, 0.8m, surface mount, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy series, Power track, 32A, 250V, 0.8m, surface mount, white
HK$450.00
Description

Product Details
Part Number | A3J3PTSM08_WE |
---|---|
Core Product Type | Track |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account