AvatarOn C Switched socket, 13A 250V, 2 gang, with LED, White
calcPageSize())"
/>
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description

Overview
| Color | White |
|---|---|
| Part Number | E87T25N_WE |
| Core Product Type | Socket |
| Colour | White |
| Range | AVATARON C |
| Product or component type | SWITCHED SOCKET |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WHITE |
| Socket number | 2 |
| Outlet standard deviation | BRITISH |
| Number of gangs | 2 GANGS |
| Pilot light | LED |
| Material | POLYCARBONATE |
| Surface finish | MATT |
| Device mounting | SURFACE |
| fixing mode | BY SCREWS |
| Height | 86 MM |
| Width | 146 MM |
| Depth | 30.8 MM |
| Rated current | 13 A AT 250 V AC 50/60 HZ |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.1 CM |
| Package 1 Width | 14.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 135.4 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.3 CM |
| Package 2 Width | 18.5 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 1.476 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 9.456 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 29 |
| Total lifecycle Carbon footprint | 13 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.0948108816 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0174693731 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0011289442 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12.0697600685 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0214264773 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description

Overview
| Color | White |
|---|---|
| Part Number | E87T25N_WE |
| Core Product Type | Socket |
| Colour | White |
| Range | AVATARON C |
| Product or component type | SWITCHED SOCKET |
| Device application | POWER SUPPLY |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WHITE |
| Socket number | 2 |
| Outlet standard deviation | BRITISH |
| Number of gangs | 2 GANGS |
| Pilot light | LED |
| Material | POLYCARBONATE |
| Surface finish | MATT |
| Device mounting | SURFACE |
| fixing mode | BY SCREWS |
| Height | 86 MM |
| Width | 146 MM |
| Depth | 30.8 MM |
| Rated current | 13 A AT 250 V AC 50/60 HZ |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.1 CM |
| Package 1 Width | 14.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 135.4 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.3 CM |
| Package 2 Width | 18.5 CM |
| Package 2 Length | 26.5 CM |
| Package 2 Weight | 1.476 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 30 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 9.456 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 29 |
| Total lifecycle Carbon footprint | 13 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.0948108816 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0174693731 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0011289442 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12.0697600685 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0214264773 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |