
calcActive())">
AvatarOn C Connection Unit, 45A, 250V, 1 gang, White
E87554_WE
HK$416.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E87554_WE
AvatarOn C Connection Unit, 45A, 250V, 1 gang, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C Connection Unit, 45A, 250V, 1 gang, White
HK$416.00
Description









Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E87554_WE |
Core Product Type | Connection-Unit |
Colour | White |
Range Name | AvatarOn C |
Current Rating | 45 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review