
calcActive())">
AvatarOn C 13A 1 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, Wine Gold
E87426ACUSB_WG
HK$620.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E87426ACUSB_WG
AvatarOn C 13A 1 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C 13A 1 Gang Socket with 2 Gang USB Fast Charger Socket Type A+C, Wine Gold
HK$620.00
Description









Product Details
Color | Wine Gold |
---|---|
Part Number | E87426ACUSB_WG |
Core Product Type | USB-Socket |
Colour | Wine Gold |
Range Name | AvatarOn C |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review