AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 2 way, 3 gang, Wine Gold
SKU :
E8733L2F_WG
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
HK$0.00
Out of stock
- Description
- Specifications
- Documents
- Reviews
Description

Overview
| Activity | HDCWD |
|---|---|
| Color | Wine Gold |
| Part Number | E8733L2F_WG |
| Core Product Type | Switches |
| Colour | Wine Gold |
| Range Name | AvatarOn C |
| Number Of Gang | 3 gangs |
| Number Of Switches | 3 |
| Number Of Ways | 2-way |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description

Overview
| Activity | HDCWD |
|---|---|
| Color | Wine Gold |
| Part Number | E8733L2F_WG |
| Core Product Type | Switches |
| Colour | Wine Gold |
| Range Name | AvatarOn C |
| Number Of Gang | 3 gangs |
| Number Of Switches | 3 |
| Number Of Ways | 2-way |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account