
calcActive())">
AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 3 gang, Wine Gold
E8733L1F_WG
HK$122.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8733L1F_WG
AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 3 gang, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 3 gang, Wine Gold
HK$122.00
Description









Product Details
Activity | HDCWD |
---|---|
Color | Wine Gold |
Part Number | E8733L1F_WG |
Core Product Type | Switches |
Colour | Wine Gold |
Range Name | AvatarOn C |
Number Of Gang | 3 gangs |
Number Of Switches | 3 |
Number Of Ways | 1-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review