Chat with us
E8733L1F_DG

AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 3 gang, Dark Grey

1/1
E8733L1F_DG

AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 3 gang, Dark Grey

In stock
Commercial Reference
E8733L1F_DG
HK$116.00
To View the best prices please sign in or register.
  • AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 3 gang, Dark Grey - E8733L1F_DGMake your advance order to prepare your New Home, the shipment required 18 days. The stock will be just in time for your installation.
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 3 gang, Dark Grey

HK$116.00

Product details

  • Activity
    HDCWD
  • Part Number
    E8733L1F_DG
  • Core Product Type
    Switches
  • Colour
    Dark Grey
  • Range Name
    AvatarOn C
  • Number Of Gang
    3 gangs
  • Number Of Switches
    3
  • Number Of Ways
    1-way
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 1 way, 3 gang, Dark Grey
Your Rating

* Required Field