
AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 2 way, 2 gang, White
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn C Switch with Fluorescent Locator, 16AX, 250V, 2 way, 2 gang, White
Description









Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8732L2F_WE |
Core Product Type | Switches |
Colour | White |
Range Name | AvatarOn C |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |