
calcActive())">
AvatarOn C Momentary switch, 10A 250V, 1 gang, with fluorescent lamp, White
E8731PRF_WE
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731PRF_WE
AvatarOn C Momentary switch, 10A 250V, 1 gang, with fluorescent lamp, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description









Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8731PRF_WE |
Core Product Type | Switches |
Colour | White |
Range Name | AvatarOn C |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Current Rating | 10 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review