
calcActive())">
AvatarOn C Double Pole Switch with LED, 32A, 250V, 1 gang, Wine Gold
E8731D32N_WG
HK$462.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731D32N_WG
AvatarOn C Double Pole Switch with LED, 32A, 250V, 1 gang, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C Double Pole Switch with LED, 32A, 250V, 1 gang, Wine Gold
HK$462.00
Description









Product Details
Activity | HDCWD |
---|---|
Color | Wine Gold |
Part Number | E8731D32N_WG |
Core Product Type | Double-Pole |
Colour | Wine Gold |
Range Name | AvatarOn C |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 32 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account