
calcActive())">
AvatarOn C Switch Socket, 13A, 1 gang, 2.1A two port USB, Wine Gold
E8715USB_WG
HK$580.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8715USB_WG
AvatarOn C Switch Socket, 13A, 1 gang, 2.1A two port USB, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C Switch Socket, 13A, 1 gang, 2.1A two port USB, Wine Gold
HK$580.00
Description









Product Details
Activity | HDCWD |
---|---|
Color | Wine Gold |
Part Number | E8715USB_WG |
Core Product Type | USB-Switched-Socket |
Colour | Wine Gold |
Range Name | AvatarOn C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account