
calcActive())">
AvatarOn C Switched socket, 13A 250V, 1 gang, with LED, White
E8715N_WE
HK$176.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8715N_WE
AvatarOn C Switched socket, 13A 250V, 1 gang, with LED, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C Switched socket, 13A 250V, 1 gang, with LED, White
HK$176.00
Description









Product Details
Color | White |
---|---|
Part Number | E8715N_WE |
Core Product Type | Switches |
Colour | White |
Range Name | AvatarOn C |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review