Chat with us
E8715_15_WG

AvatarOn C 15A 1 Gang 3 Poles Switched Socket, Wine Gold

1/8
E8715_15_WG

AvatarOn C 15A 1 Gang 3 Poles Switched Socket, Wine Gold

In stock
Commercial Reference
E8715_15_WG
HK$110.00
To View the best prices please sign in or register.
  • AvatarOn C 13A 1 Gang 3 Poles Switched Socket, Wine Gold - E8715_15_WG
  • Specifications
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn C 15A 1 Gang 3 Poles Switched Socket, Wine Gold

HK$110.00

Product details

  • Part Number
    E8715_15_WG
  • Core Product Type
    Socket
  • Colour
    Wine Gold
  • Range Name
    AvatarOn C
  • Current Rating
    13 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn C 15A 1 Gang 3 Poles Switched Socket, Wine Gold
Your Rating

* Required Field