
AvatarOn C 15A 1 Gang 3 Poles Switched Socket, White
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn C 15A 1 Gang 3 Poles Switched Socket, White
Description









Product Details
Color | White |
---|---|
Part Number | E8715_15_WE |
Core Product Type | Socket |
Colour | White |
Range Name | AvatarOn C |
Current Rating | 15 A |