
calcActive())">
AvatarOn C 15A 1 Gang 3 Poles Switched Socket, Dark Grey
E8715_15_DG
HK$116.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8715_15_DG
AvatarOn C 15A 1 Gang 3 Poles Switched Socket, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C 15A 1 Gang 3 Poles Switched Socket, Dark Grey
HK$116.00
Description









Product Details
Color | Dark Grey |
---|---|
Part Number | E8715_15_DG |
Core Product Type | Socket |
Colour | Dark Grey |
Range Name | AvatarOn C |
Current Rating | 15 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review