ZENcelo 13A Twin Socket White
Product Details
Activity | HDCWD |
---|---|
Part Number | E84T426 WE |
Core Product Type | Socket |
Colour | White |
Range Name | ZENcelo |
Number Of Gang | 2 gangs |
Current Rating | 13 A |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | HDCWD |
---|---|
Part Number | E84T426 WE |
Core Product Type | Socket |
Colour | White |
Range Name | ZENcelo |
Number Of Gang | 2 gangs |
Current Rating | 13 A |