
calcActive())">
ZENcelo 13A 1 Gang Socket Silver Bronze
E84426 SZ
HK$73.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E84426 SZ
ZENcelo 13A 1 Gang Socket Silver Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ZENcelo 13A 1 Gang Socket Silver Bronze
HK$73.00
Product Details
Activity | HDCWD |
---|---|
Color | Silver Bronze |
Part Number | E84426 SZ |
Core Product Type | Socket |
Colour | Silver Bronze |
Range Name | ZENcelo |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review