Chat with us

ZENcelo 16A 250V 3 Gang 1 Way Switch White

E8433/1 WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Frequently Bought Together

NEO
E3031H1_EBGS

In stock

ZENcelo
E8415USB_SZ_C5

In stock

Product Details

Activity HDCWD
Part Number E8433/1 WE
Core Product Type Switches
Colour White
Range Name ZENcelo
Number Of Gang 3 gangs
Number Of Switches 3
Number Of Ways 1-way
Current Rating 16 A

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: ZENcelo 16A 250V 3 Gang 1 Way Switch White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.