
calcActive())">
ZENcelo 2 X 2.1A USB Charger Silver Bronze
E8432USB_SZ
HK$615.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8432USB_SZ
ZENcelo 2 X 2.1A USB Charger Silver Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ZENcelo 2 X 2.1A USB Charger Silver Bronze
HK$615.00
Product Details
Activity | HDCWD |
---|---|
Color | Silver Bronze |
Part Number | E8432USB_SZ |
Core Product Type | USB-Charger |
Colour | Silver Bronze |
Range Name | ZENcelo |
Number Of Gang | 2 gangs |
Current Rating | 2.1 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review