
calcActive())">
ZENcelo 2 Gang 300VA 50Hz Full Flat Universal Dimmer with LED White
E8432EPD3 WE
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8432EPD3 WE
ZENcelo 2 Gang 300VA 50Hz Full Flat Universal Dimmer with LED White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E8432EPD3 WE |
Core Product Type | Dimmer |
Colour | White |
Range Name | ZENcelo |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 1-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review