Chat with us
E8432D20 WE

ZENcelo 20A 2 Gang Full Flat Double Pole Switch with Neon White

1/1
E8432D20 WE

ZENcelo 20A 2 Gang Full Flat Double Pole Switch with Neon White

Out of stock
Commercial Reference
E8432D20 WE
  • ZENcelo 20A 2 Gang Full Flat Double Pole Switch with Neon White - E8432D20 WE
  • Specifications
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

ZENcelo 20A 2 Gang Full Flat Double Pole Switch with Neon White

Product details

  • Activity
    HDCWD
  • Part Number
    E8432D20 WE
  • Core Product Type
    Double-Pole
  • Colour
    White
  • Range Name
    ZENcelo
  • Number Of Gang
    2 gangs
  • Number Of Switches
    2
  • Number Of Ways
    1-way
  • Number Of Poles
    2
  • Current Rating
    20 A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:ZENcelo 20A 2 Gang Full Flat Double Pole Switch with Neon White
Your Rating

* Required Field